AHRL

AHRL900

  • Electrical Characteristics
    • Catalog # AHRL900
    • Hold Current (A) 9
    • Trip Current (A) 18
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0046
    • Resistance (Max) Ω 0.0075
    • Max Resistance (R1max) (Ohms) 0.0098
    • Max Time to Trip Current (A) 45
    • Max Time to Trip Time (Sec) 9
    • Power Dissipation (Typical) WATT 5
    • Partner ECAD Models AHRL900
    • Maximum Operating Temperature 125