RGEF

RGEF300K

  • Electrical Characteristics
    • Catalog # RGEF300K
    • Hold Current (A) 3
    • Trip Current (A) 5.1
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.038
    • Resistance (Max) Ω 0.0645
    • Max Resistance (R1max) (Ohms) 0.0975
    • Max Time to Trip Time (Sec) 1
    • Power Dissipation (Typical) WATT 2.3
    • Partner ECAD Models RGEF300K
    • Maximum Operating Temperature 85