RGEF

RGEF800K

  • Electrical Characteristics
    • Catalog # RGEF800K
    • Hold Current (A) 8
    • Trip Current (A) 13.6
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0056
    • Resistance (Max) Ω 0.011
    • Max Resistance (R1max) (Ohms) 0.0175
    • Max Time to Trip Time (Sec) 5
    • Power Dissipation (Typical) WATT 3
    • Partner ECAD Models RGEF800K
    • Maximum Operating Temperature 85