RHEF

RHEF050

  • Electrical Characteristics
    • Catalog # RHEF050
    • Hold Current (A) 0.5
    • Trip Current (A) 0.9
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.48
    • Resistance (Max) Ω 0.78
    • Max Resistance (R1max) (Ohms) 1.1
    • Max Time to Trip Time (Sec) 2.5
    • Power Dissipation (Typical) WATT 0.9
    • Partner ECAD Models RHEF050
    • Maximum Operating Temperature 125