RHEF

RHEF1000-2

  • Electrical Characteristics
    • Catalog # RHEF1000-2
    • Hold Current (A) 10
    • Trip Current (A) 18.5
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0062
    • Resistance (Max) Ω 0.0105
    • Max Resistance (R1max) (Ohms) 0.015
    • Max Time to Trip Time (Sec) 9
    • Power Dissipation (Typical) WATT 5.3
    • Partner ECAD Models RHEF1000-2
    • Maximum Operating Temperature 125