RHEF

RHEF100-AP

  • Electrical Characteristics
    • Catalog # RHEF100-AP
    • Hold Current (A) 1
    • Trip Current (A) 1.8
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.18
    • Resistance (Max) Ω 0.3
    • Max Resistance (R1max) (Ohms) 0.43
    • Max Time to Trip Time (Sec) 5.2
    • Power Dissipation (Typical) WATT 1.4
    • Partner ECAD Models RHEF100-AP
    • Maximum Operating Temperature 125