RHEF

RHEF200

  • Electrical Characteristics
    • Catalog # RHEF200
    • Hold Current (A) 2
    • Trip Current (A) 3.8
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.045
    • Resistance (Max) Ω 0.074
    • Max Resistance (R1max) (Ohms) 0.11
    • Max Time to Trip Time (Sec) 4.3
    • Power Dissipation (Typical) WATT 1.4
    • Partner ECAD Models RHEF200
    • Maximum Operating Temperature 125