RHEF

RHEF600

  • Electrical Characteristics
    • Catalog # RHEF600
    • Hold Current (A) 6
    • Trip Current (A) 10.8
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.013
    • Resistance (Max) Ω 0.0215
    • Max Resistance (R1max) (Ohms) 0.032
    • Max Time to Trip Time (Sec) 5
    • Power Dissipation (Typical) WATT 4.1
    • Partner ECAD Models RHEF600
    • Maximum Operating Temperature 125