RHEF

RHEF700

  • Electrical Characteristics
    • Catalog # RHEF700
    • Hold Current (A) 7
    • Trip Current (A) 13
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.01
    • Resistance (Max) Ω 0.0164
    • Max Resistance (R1max) (Ohms) 0.025
    • Max Time to Trip Time (Sec) 7
    • Power Dissipation (Typical) WATT 4
    • Partner ECAD Models RHEF700
    • Maximum Operating Temperature 125