RKEF

RKEF500

  • Electrical Characteristics
    • Catalog # RKEF500
    • Hold Current (A) 5
    • Trip Current (A) 10
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.012
    • Resistance (Max) Ω 0.03
    • Max Resistance (R1max) (Ohms) 0.05
    • Max Time to Trip Time (Sec) 28
    • Power Dissipation (Typical) WATT 5
    • Partner ECAD Models RKEF500
    • Maximum Operating Temperature 85