RUEF

RUEF160-AP

  • Electrical Characteristics
    • Catalog # RUEF160-AP
    • Hold Current (A) 1.6
    • Trip Current (A) 3.2
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.36
    • Minimum Resistance (RMIN) (Ohms) 0.03
    • Resistance (Max) Ω 0.07
    • Max Resistance (R1max) (Ohms) 0.11
    • Max Time to Trip Time (Sec) 8
    • Power Dissipation (Typical) WATT 0.9
    • Partner ECAD Models RUEF160-AP
    • Maximum Operating Temperature 85