RUEF

RUEF185-1

  • Electrical Characteristics
    • Catalog # RUEF185-1
    • Hold Current (A) 1.85
    • Trip Current (A) 3.7
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.41
    • Minimum Resistance (RMIN) (Ohms) 0.03
    • Resistance (Max) Ω 0.06
    • Max Resistance (R1max) (Ohms) 0.09
    • Max Time to Trip Time (Sec) 8.7
    • Power Dissipation (Typical) WATT 1
    • Partner ECAD Models RUEF185-1
    • Maximum Operating Temperature 85