RUSBF

RUSBF075-2

  • Electrical Characteristics
    • Catalog # RUSBF075-2
    • Hold Current (A) 0.75
    • Trip Current (A) 1.3
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.11
    • Resistance (Max) Ω 0.175
    • Max Resistance (R1max) (Ohms) 0.23
    • Max Time to Trip Time (Sec) 0.4
    • Power Dissipation (Typical) WATT 0.3
    • Partner ECAD Models RUSBF075-2
    • Maximum Operating Temperature 85