RUSBF

RUSBF155-2

  • Electrical Characteristics
    • Catalog # RUSBF155-2
    • Hold Current (A) 1.55
    • Trip Current (A) 2.65
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.04
    • Resistance (Max) Ω 0.0705
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Time (Sec) 2.2
    • Power Dissipation (Typical) WATT 0.6
    • Partner ECAD Models RUSBF155-2
    • Maximum Operating Temperature 85