0603L

0603L002/60

  • Electrical Characteristics
    • Catalog # 0603L002/60
    • Hold Current (A) 0.02
    • Trip Current (A) 0.06
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 12
    • Max Resistance (R1max) (Ohms) 70
    • Max Time to Trip Current (A) 0.2
    • Max Time to Trip Time (Sec) 1
    • V Rate 60
    • Partner ECAD Models 0603L002/60
    • Operating Temperature -40° to 85°C