0603L

0603L003/36

  • Electrical Characteristics
    • Catalog # 0603L003/36
    • Hold Current (A) 0.03
    • Trip Current (A) 0.09
    • Max Voltage Rating 36
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 6
    • Max Resistance (R1max) (Ohms) 50
    • Max Time to Trip Current (A) 0.2
    • Max Time to Trip Time (Sec) 1
    • V Rate 36
    • Partner ECAD Models 0603L003/36
    • Operating Temperature -40° to 85°C