background-waves

0603L008

Product Status| Activei

0603L008

PTC 15V POLYFUSE SURF MOUNT 0603 0.08A | Series: 0603L
info

The 0603L Series PTC provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

PropertyValue
IH (A)
0.08
Max Voltage Rating (V)
15
Trip Current (A)
0.2
Max Time to Trip Current (A)
0.4
Max Time to Trip Time (Sec)
1
R1max (Ω)
12
RMIN (Ω)
2.5
PDMAX (W)
0.5
Max Fault Current Rating (A)
40
Operating Temperature Minimum Celsius
-40
Packaging Code
T and R
MSL
Level 1
Vibration
No Change
Operating Temperature Max (°C)
85
  • RoHS compliant, lead-free and halogen free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

0603L008 Applications

Highlights Section

  • USB peripherals
  • Disk drives
  • CD-ROMs
  • Plug and play protection for motherboards and peripherals
  • PDAs / digital cameras
  • Game console port protection

0603L008 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0603L008YRPTC 15V POLYFUSE SURF MOUNT 0603 0.08ARoHS9/18/2002Pb-Free9/18/2002Pdf IconCoC_RoHS10_0603L008YRPdf IconREACH_SVHC Declaration_0603L008YRDoes Not ContainYes9/15/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.