0805L

0805L002

  • Electrical Characteristics
    • Catalog # 0805L002
    • Hold Current (A) 0.02
    • Trip Current (A) 0.06
    • Max Voltage Rating 63
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 12
    • Max Resistance (R1max) (Ohms) 70
    • Max Time to Trip Current (A) 0.1
    • Max Time to Trip Time (Sec) 1.5
    • V Rate 63
    • Partner ECAD Models 0805L002
    • Operating Temperature -40° to 85°C