0805L

0805L020/24

  • Electrical Characteristics
    • Catalog # 0805L020/24
    • Hold Current (A) 0.2
    • Trip Current (A) 0.5
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.2
    • Minimum Resistance (RMIN) (Ohms) 0.5
    • Max Resistance (R1max) (Ohms) 3.5
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.5
    • V Rate 24
    • Partner ECAD Models 0805L020/24
    • Operating Temperature -40° to 85°C