1206L

1206L012/48

  • Electrical Characteristics
    • Catalog # 1206L012/48
    • Hold Current (A) 0.125
    • Trip Current (A) 0.29
    • Max Voltage Rating 48
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 1.5
    • Max Resistance (R1max) (Ohms) 6
    • Max Time to Trip Current (A) 1
    • Max Time to Trip Time (Sec) 0.2
    • V Rate 48
    • Partner ECAD Models 1206L012/48
    • Operating Temperature -40° to 85°C