1206L

1206L020/30

  • Electrical Characteristics
    • Catalog # 1206L020/30
    • Hold Current (A) 0.2
    • Trip Current (A) 0.42
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.65
    • Max Resistance (R1max) (Ohms) 2.6
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 30
    • Partner ECAD Models 1206L020/30
    • Operating Temperature -40° to 85°C