1206L

1206L025/24

  • Electrical Characteristics
    • Catalog # 1206L025/24
    • Hold Current (A) 0.25
    • Trip Current (A) 0.55
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.55
    • Max Resistance (R1max) (Ohms) 2.3
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.08
    • V Rate 24
    • Partner ECAD Models 1206L025/24
    • Operating Temperature -40° to 85°C