1206L

1206L050/24

  • Electrical Characteristics
    • Catalog # 1206L050/24
    • Hold Current (A) 0.5
    • Trip Current (A) 1
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.15
    • Max Resistance (R1max) (Ohms) 0.75
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 24
    • Partner ECAD Models 1206L050/24
    • Operating Temperature -40° to 85°C