background-waves

1210L010/90

Product Status| Obsoletei

1210L010/90

PTC 90V POLYFUSE SURF MOUNT 1210 0.1A | Series: 1210L
info
PropertyValue
IH (A)
0.1
Max Voltage Rating (V)
90
Trip Current (A)
0.25
Max Time to Trip Current (A)
8
Max Time to Trip Time (Sec)
0.3
R1max (Ω)
15
RMIN (Ω)
1.5
PDMAX (W)
1.5
Max Fault Current Rating (A)
10
Operating Temperature Minimum Celsius
-40
Packaging Code
T and R
MSL
Level 1
Operating Temperature Max (°C)
85

1210L010/90 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1210L010/90YRPTC 90V POLYFUSE SURF MOUNT 1210 0.1A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.