1210L

1210L020/72

  • Electrical Characteristics
    • Catalog # 1210L020/72
    • Hold Current (A) 0.2
    • Trip Current (A) 0.4
    • Max Voltage Rating 72
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.8
    • Max Resistance (R1max) (Ohms) 5
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.5
    • V Rate 72
    • Partner ECAD Models 1210L020/72
    • Operating Temperature -40° to 85°C