1210L

1210L035/60

  • Electrical Characteristics
    • Catalog # 1210L035/60
    • Hold Current (A) 0.35
    • Trip Current (A) 0.7
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.32
    • Max Resistance (R1max) (Ohms) 1.5
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 1
    • V Rate 60
    • Partner ECAD Models 1210L035/60
    • Operating Temperature -40° to 85°C