1210L

1210L050/30

  • Electrical Characteristics
    • Catalog # 1210L050/30
    • Hold Current (A) 0.5
    • Trip Current (A) 1
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.22
    • Max Resistance (R1max) (Ohms) 0.9
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.15
    • V Rate 30
    • Partner ECAD Models 1210L050/30
    • Operating Temperature -40° to 85°C