2016L

2016L150/33

  • Electrical Characteristics
    • Catalog # 2016L150/33
    • Hold Current (A) 1.5
    • Trip Current (A) 3
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 2
    • Minimum Resistance (RMIN) (Ohms) 0.07
    • Max Resistance (R1max) (Ohms) 0.18
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 1
    • V Rate 33
    • Partner ECAD Models 2016L150/33
    • Operating Temperature -40° to 85°C