2920L

2920L035

  • Electrical Characteristics
    • Catalog # 2920L035
    • Hold Current (A) 0.35
    • Trip Current (A) 0.7
    • Max Voltage Rating 72
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 2.5
    • Minimum Resistance (RMIN) (Ohms) 0.5
    • Max Resistance (R1max) (Ohms) 4
    • Max Time to Trip Current (A) 2.5
    • Max Time to Trip Time (Sec) 5
    • V Rate 72
    • Partner ECAD Models 2920L035
    • Operating Temperature -40° to 85°C