2920L

2920L110/60

  • Electrical Characteristics
    • Catalog # 2920L110/60
    • Hold Current (A) 1.1
    • Trip Current (A) 2.5
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 2
    • Minimum Resistance (RMIN) (Ohms) 0.12
    • Max Resistance (R1max) (Ohms) 0.41
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.5
    • V Rate 60
    • Partner ECAD Models 2920L110/60
    • Operating Temperature -40° to 85°C