2920L

2920L260/33

  • Electrical Characteristics
    • Catalog # 2920L260/33
    • Hold Current (A) 2.6
    • Trip Current (A) 5
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 3
    • Minimum Resistance (RMIN) (Ohms) 0.02
    • Max Resistance (R1max) (Ohms) 0.075
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 15
    • V Rate 33
    • Partner ECAD Models 2920L260/33
    • Operating Temperature -40° to 85°C