background-waves

2920L600/16

Product Status| Activei

2920L600/16

PTC 16V POLYFUSE SURF MOUNT 2920 6.0A | Series: 2920L
info

The 2920L Series PTC provides surface mount overcurrent protection for medium voltage (≤60V) applications where resettable protection is desired.

PropertyValue
IH (A)
6
Max Voltage Rating (V)
16
Trip Current (A)
12
Max Time to Trip Current (A)
30
Max Time to Trip Time (Sec)
2
R1max (Ω)
0.02
RMIN (Ω)
0.004
PDMAX (W)
2.2
Max Fault Current Rating (A)
40
Operating Temperature Minimum Celsius
-40
Packaging Code
M
Operating Temperature Max (°C)
85
  • Lead-free and RoHS compliant
  • Fast response to fault currents
  • High Voltage
  • Low-profile

2920L600/16 Applications

Highlights Section

  • IEEE 1394 port protection
  • Powered ethernet port protection (IEEE 802.3 af)
  • Automotive electronic control module protection
  • Low voltage telecom equipment protection

2920L600/16 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
2920L600/16MRPTC 16V POLYFUSE SURF MOUNT 2920 6.0APdf IconCoC_RoHS10_2920L600-16MRPdf IconREACH_SVHC Declaration_2920L600_16MRDoes Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.