Automotive High Temperature SMD

AHS120F/33

  • Electrical Characteristics
    • Catalog # AHS120F/33
    • Hold Current (A) 1.2
    • Trip Current (A) 2.3
    • Max Voltage Rating 33
    • Minimum Resistance (RMIN) (Ohms) 0.15
    • Max Resistance (R1max) (Ohms) 0.34
    • Max Time to Trip Time (Sec) 2
    • Interrupt Current (Max) AMP 20
    • V Rate 33
    • Partner ECAD Models AHS120F/33
    • Maximum Operating Temperature 125