Automotive High Temperature SMD

AHS200

  • Electrical Characteristics
    • Catalog # AHS200
    • Hold Current (A) 2
    • Trip Current (A) 4
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 70
    • Max Power Dissipation (W) 2.3
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.14
    • Resistance Automotive (Max) Ω 0.14
    • Max Time to Trip Time (Sec) 13.4
    • Interrupt Current (Max) AMP 70
    • V Rate 16
    • Maximum Operating Temperature 125