Automotive High Temperature SMD

AHS300

  • Electrical Characteristics
    • Catalog # AHS300
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 70
    • Max Power Dissipation (W) 3
    • Minimum Resistance (RMIN) (Ohms) 0.024
    • Max Resistance (R1max) (Ohms) 0.083
    • Resistance Automotive (Max) Ω 0.083
    • Max Time to Trip Time (Sec) 8
    • Interrupt Current (Max) AMP 70
    • V Rate 16
    • Maximum Operating Temperature 125