Automotive High Temperature SMD

microASMDCH075F

  • Electrical Characteristics
    • Catalog # microASMDCH075F
    • Hold Current (A) 0.75
    • Trip Current (A) 2.25
    • Max Voltage Rating 16
    • Minimum Resistance (RMIN) (Ohms) 0.1
    • Max Resistance (R1max) (Ohms) 0.68
    • Max Time to Trip Time (Sec) 8
    • Interrupt Current (Max) AMP 20
    • V Rate 16
    • Partner ECAD Models microASMDCH075F
    • Maximum Operating Temperature 125