Automotive High Temperature SMD

microASMDCH110F

  • Electrical Characteristics
    • Catalog # microASMDCH110F
    • Hold Current (A) 1.1
    • Trip Current (A) 3.3
    • Max Voltage Rating 16
    • Minimum Resistance (RMIN) (Ohms) 0.06
    • Max Resistance (R1max) (Ohms) 0.5
    • Max Time to Trip Time (Sec) 8
    • Interrupt Current (Max) AMP 20
    • V Rate 16
    • Partner ECAD Models microASMDCH110F
    • Maximum Operating Temperature 125