Automotive High Temperature SMD

microASMDCH125F

  • Electrical Characteristics
    • Catalog # microASMDCH125F
    • Hold Current (A) 1.25
    • Trip Current (A) 3.75
    • Max Voltage Rating 12
    • Minimum Resistance (RMIN) (Ohms) 0.03
    • Max Resistance (R1max) (Ohms) 0.3
    • Max Time to Trip Time (Sec) 8
    • Interrupt Current (Max) AMP 40
    • V Rate 12
    • Partner ECAD Models microASMDCH125F
    • Maximum Operating Temperature 125