Automotive High Temperature SMD

microASMDCH150F

  • Electrical Characteristics
    • Catalog # microASMDCH150F
    • Hold Current (A) 1.5
    • Trip Current (A) 4.5
    • Max Voltage Rating 12
    • Minimum Resistance (RMIN) (Ohms) 0.025
    • Max Resistance (R1max) (Ohms) 0.25
    • Max Time to Trip Time (Sec) 8
    • Interrupt Current (Max) AMP 40
    • V Rate 12
    • Partner ECAD Models microASMDCH150F
    • Maximum Operating Temperature 125