Automotive High Temperature SMD

MINIASMDCH050F-2

  • Electrical Characteristics
    • Catalog # MINIASMDCH050F-2
    • Hold Current (A) 0.5
    • Trip Current (A) 1.6
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 1.2
    • Minimum Resistance (RMIN) (Ohms) 0.2
    • Max Resistance (R1max) (Ohms) 1.35
    • Resistance Automotive (Max) Ω 0.2
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 30
    • Partner ECAD Models MINIASMDCH050F-2
    • Maximum Operating Temperature 125