Automotive High Temperature SMD

nanoASMDCH005F

  • Electrical Characteristics
    • Catalog # nanoASMDCH005F
    • Hold Current (A) 0.05
    • Trip Current (A) 0.15
    • Max Voltage Rating 30
    • Minimum Resistance (RMIN) (Ohms) 3.5
    • Max Resistance (R1max) (Ohms) 35
    • Max Time to Trip Time (Sec) 0.25
    • Interrupt Current (Max) AMP 20
    • V Rate 30
    • Partner ECAD Models nanoASMDCH005F
    • Maximum Operating Temperature 125