Automotive High Temperature SMD

nanoASMDCH010F

  • Electrical Characteristics
    • Catalog # nanoASMDCH010F
    • Hold Current (A) 0.1
    • Trip Current (A) 0.3
    • Max Voltage Rating 30
    • Minimum Resistance (RMIN) (Ohms) 1
    • Max Resistance (R1max) (Ohms) 7.5
    • Max Time to Trip Time (Sec) 0.5
    • Interrupt Current (Max) AMP 20
    • V Rate 30
    • Partner ECAD Models nanoASMDCH010F
    • Maximum Operating Temperature 125