Automotive High Temperature SMD

nanoASMDCH075F

  • Electrical Characteristics
    • Catalog # nanoASMDCH075F
    • Hold Current (A) 0.75
    • Trip Current (A) 2.25
    • Max Voltage Rating 12
    • Minimum Resistance (RMIN) (Ohms) 0.08
    • Max Resistance (R1max) (Ohms) 0.46
    • Max Time to Trip Time (Sec) 8
    • Interrupt Current (Max) AMP 40
    • V Rate 12
    • Partner ECAD Models nanoASMDCH075F
    • Maximum Operating Temperature 125