Automotive High Temperature SMD

PICOASMDCH005F-2

  • Electrical Characteristics
    • Catalog # PICOASMDCH005F-2
    • Hold Current (A) 0.05
    • Trip Current (A) 0.18
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 3.5
    • Max Resistance (R1max) (Ohms) 38
    • Resistance Automotive (Max) Ω 3.5
    • Max Time to Trip Time (Sec) 0.08
    • V Rate 16
    • Partner ECAD Models PICOASMDCH005F-2
    • Maximum Operating Temperature 125