Automotive High Temperature SMD

picoASMDCH016F

  • Electrical Characteristics
    • Catalog # picoASMDCH016F
    • Hold Current (A) 0.16
    • Trip Current (A) 0.68
    • Max Voltage Rating 16
    • Minimum Resistance (RMIN) (Ohms) 0.8
    • Max Resistance (R1max) (Ohms) 6
    • Max Time to Trip Time (Sec) 8
    • Interrupt Current (Max) AMP 40
    • V Rate 16
    • Partner ECAD Models picoASMDCH016F
    • Maximum Operating Temperature 125