Automotive High Temperature SMD

PICOASMDCH020F-2

  • Electrical Characteristics
    • Catalog # PICOASMDCH020F-2
    • Hold Current (A) 0.2
    • Trip Current (A) 0.7
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.9
    • Minimum Resistance (RMIN) (Ohms) 0.75
    • Max Resistance (R1max) (Ohms) 3.4
    • Resistance Automotive (Max) Ω 0.75
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 16
    • Partner ECAD Models PICOASMDCH020F-2
    • Maximum Operating Temperature 125