Automotive High Temperature SMD

picoASMDCH035F

  • Electrical Characteristics
    • Catalog # picoASMDCH035F
    • Hold Current (A) 0.35
    • Trip Current (A) 1.1
    • Max Voltage Rating 16
    • Minimum Resistance (RMIN) (Ohms) 0.3
    • Max Resistance (R1max) (Ohms) 1.9
    • Max Time to Trip Time (Sec) 8
    • Interrupt Current (Max) AMP 40
    • V Rate 16
    • Partner ECAD Models picoASMDCH035F
    • Maximum Operating Temperature 125