Automotive High Temperature SMD

picoASMDCH050F

  • Electrical Characteristics
    • Catalog # picoASMDCH050F
    • Hold Current (A) 0.5
    • Trip Current (A) 1.7
    • Max Voltage Rating 16
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.25
    • Max Resistance (R1max) (Ohms) 1.6
    • Max Time to Trip Time (Sec) 0.1
    • Interrupt Current (Max) AMP 40
    • V Rate 16
    • Maximum Operating Temperature 125