femtoSMDC

femtoSMDC008F-2

  • Electrical Characteristics
    • Catalog # femtoSMDC008F-2
    • Hold Current (A) 0.08
    • Trip Current (A) 0.2
    • Max Voltage Rating 12
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 2.8
    • Max Resistance (R1max) (Ohms) 14
    • Max Time to Trip Time (Sec) 0.1
    • V Rate 12
    • Partner ECAD Models femtoSMDC008F-2
    • Maximum Operating Temperature 85