miniSMD

miniSMDC125F-2

  • Electrical Characteristics
    • Catalog # miniSMDC125F-2
    • Hold Current (A) 1.25
    • Trip Current (A) 2.5
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.14
    • Max Time to Trip Time (Sec) 0.4
    • V Rate 6
    • Partner ECAD Models miniSMDC125F-2
    • Maximum Operating Temperature 85